SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 5-141 and Table 5-142 present timing requirements and switching characteristics for MMC2 - High speed DDR in receiver and transmitter mode (see Figure 5-96 and Figure 5-97).
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
DDR3 | tsu(cmdV-clk) | Setup time, mmc2_cmd valid before mmc2_clk transition | 1.8 | ns | ||
DDR4 | th(clk-cmdV) | Hold time, mmc2_cmd valid after mmc2_clk transition | 1.6 | ns | ||
DDR7 | tsu(dV-clk) | Setup time, mmc2_dat[7:0] valid before mmc2_clk transition | 1.8 | ns | ||
DDR8 | th(clk-dV) | Hold time, mmc2_dat[7:0] valid after mmc2_clk transition | 1.6 | ns |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
DDR1 | fop(clk) | Operating frequency, mmc2_clk | 48 | MHz | |
DDR2H | tw(clkH) | Pulse duration, mmc2_clk high | 0.5P-0.172 (1) | ns | |
DDR2L | tw(clkL) | Pulse duration, mmc2_clk low | 0.5P-0.172 (1) | ns | |
DDR5 | td(clk-cmdV) | Delay time, mmc2_clk transition to mmc2_cmd transition | 2.9 | 7.14 | ns |
DDR6 | td(clk-dV) | Delay time, mmc2_clk transition to mmc2_dat[7:0] transition | 2.9 | 7.14 | ns |
Table 5-143 and Table 5-144 present timing requirements and switching characteristics for MMC2 - High speed DDR in receiver and transmitter mode During Boot (see Figure 5-96 and Figure 5-97).
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
DDR3 | tsu(cmdV-clk) | Setup time, mmc2_cmd valid before mmc2_clk transition | Boot | 1.8 | ns | |
DDR4 | th(clk-cmdV) | Hold time, mmc2_cmd valid after mmc2_clk transition | Boot | 1.8(1) | ns | |
DDR7 | tsu(dV-clk) | Setup time, mmc2_dat[7:0] valid before mmc2_clk transition | Boot | 1.8 | ns | |
DDR8 | th(clk-dV) | Hold time, mmc2_dat[7:0] valid after mmc2_clk transition | Boot | 1.8(1) | ns |
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
DDR1 | fop(clk) | Operating frequency, mmc2_clk | Boot | 48 | MHz | |
DDR2H | tw(clkH) | Pulse duration, mmc2_clk high | Boot | 0.5P-0.172 (1) | ns | |
DDR2L | tw(clkL) | Pulse duration, mmc2_clk low | Boot | 0.5P-0.172 (1) | ns | |
DDR5 | td(clk-cmdV) | Delay time, mmc2_clk transition to mmc2_cmd transition | Boot | 2.9 | 7.14 | ns |
DDR6 | td(clk-dV) | Delay time, mmc2_clk transition to mmc2_dat[7:0] transition | Boot | 2.9 | 7.14 | ns |
NOTE
To configure the desired manual IO timing mode the user must follow the steps described in Manual IO Timing Modes section in the device TRM.
The associated registers to configure are listed in the CFG REGISTER column. For more information, see Control Module chapter in the device TRM.
Manual IO Timings Modes must be used to ensure some IO timings for MMC2. See Table 5-33, Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-145, Manual Functions Mapping for MMC2 with Internal Loopback Clock and for HS200 for a definition of the Manual modes.
Table 5-145 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
BALL | BALL NAME | MMC2_DDR_LB_MANUAL1 | MMC2_STD_HS_LB_MANUAL1 | MMC2_HS200_MANUAL1 | CFG REGISTER | MUXMODE | |||
---|---|---|---|---|---|---|---|---|---|
A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 1 | |||
K7 | gpmc_a19 | 124 | 0 | 850 | 0 | - | - | CFG_GPMC_A19_IN | mmc2_dat4 |
M7 | gpmc_a20 | 62 | 0 | 1264 | 0 | - | - | CFG_GPMC_A20_IN | mmc2_dat5 |
J5 | gpmc_a21 | 0 | 0 | 786 | 0 | - | - | CFG_GPMC_A21_IN | mmc2_dat6 |
K6 | gpmc_a22 | 0 | 0 | 902 | 0 | - | - | CFG_GPMC_A22_IN | mmc2_dat7 |
J7 | gpmc_a23 | 645 | 3054 | 0 | 2764 | - | - | CFG_GPMC_A23_IN | mmc2_clk |
J4 | gpmc_a24 | 48 | 0 | 1185 | 0 | - | - | CFG_GPMC_A24_IN | mmc2_dat0 |
J6 | gpmc_a25 | 0 | 0 | 670 | 0 | - | - | CFG_GPMC_A25_IN | mmc2_dat1 |
H4 | gpmc_a26 | 0 | 0 | 972 | 0 | - | - | CFG_GPMC_A26_IN | mmc2_dat2 |
H5 | gpmc_a27 | 0 | 0 | 1116 | 0 | - | - | CFG_GPMC_A27_IN | mmc2_dat3 |
H6 | gpmc_cs1 | 0 | 0 | 250 | 0 | - | - | CFG_GPMC_CS1_IN | mmc2_cmd |
K7 | gpmc_a19 | 0 | 0 | 0 | 0 | 384 | 0 | CFG_GPMC_A19_OEN | mmc2_dat4 |
K7 | gpmc_a19 | 135 | 0 | 0 | 0 | 350 | 174 | CFG_GPMC_A19_OUT | mmc2_dat4 |
M7 | gpmc_a20 | 0 | 0 | 0 | 0 | 410 | 0 | CFG_GPMC_A20_OEN | mmc2_dat5 |
M7 | gpmc_a20 | 47 | 0 | 0 | 0 | 335 | 0 | CFG_GPMC_A20_OUT | mmc2_dat5 |
J5 | gpmc_a21 | 0 | 0 | 0 | 0 | 468 | 0 | CFG_GPMC_A21_OEN | mmc2_dat6 |
J5 | gpmc_a21 | 101 | 0 | 0 | 0 | 339 | 0 | CFG_GPMC_A21_OUT | mmc2_dat6 |
K6 | gpmc_a22 | 0 | 0 | 0 | 0 | 676 | 0 | CFG_GPMC_A22_OEN | mmc2_dat7 |
K6 | gpmc_a22 | 30 | 0 | 0 | 0 | 219 | 0 | CFG_GPMC_A22_OUT | mmc2_dat7 |
J7 | gpmc_a23 | 423 | 0 | 0 | 0 | 1062 | 154 | CFG_GPMC_A23_OUT | mmc2_clk |
J4 | gpmc_a24 | 0 | 0 | 0 | 0 | 640 | 0 | CFG_GPMC_A24_OEN | mmc2_dat0 |
J4 | gpmc_a24 | 0 | 0 | 0 | 0 | 150 | 0 | CFG_GPMC_A24_OUT | mmc2_dat0 |
J6 | gpmc_a25 | 0 | 0 | 0 | 0 | 356 | 0 | CFG_GPMC_A25_OEN | mmc2_dat1 |
J6 | gpmc_a25 | 0 | 0 | 0 | 0 | 150 | 0 | CFG_GPMC_A25_OUT | mmc2_dat1 |
H4 | gpmc_a26 | 0 | 0 | 0 | 0 | 579 | 0 | CFG_GPMC_A26_OEN | mmc2_dat2 |
H4 | gpmc_a26 | 0 | 0 | 0 | 0 | 200 | 0 | CFG_GPMC_A26_OUT | mmc2_dat2 |
H5 | gpmc_a27 | 0 | 0 | 0 | 0 | 435 | 0 | CFG_GPMC_A27_OEN | mmc2_dat3 |
H5 | gpmc_a27 | 0 | 0 | 0 | 0 | 236 | 0 | CFG_GPMC_A27_OUT | mmc2_dat3 |
H6 | gpmc_cs1 | 0 | 0 | 0 | 0 | 759 | 0 | CFG_GPMC_CS1_OEN | mmc2_cmd |
H6 | gpmc_cs1 | 0 | 0 | 0 | 0 | 372 | 0 | CFG_GPMC_CS1_OUT | mmc2_cmd |