SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see the PRCM chapter in the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
clkout1 | Device Clock output 1. Can be used externally for devices with non-critical timing requirements, or for debug, or as a reference clock on GPMC as described in Table 5-57, GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - Default and Table 5-59, GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - Alternate. | O | F21 / P7 |
clkout2 | Device Clock output 2. Can be used externally for devices with noncritical timing requirements, or for debug. | O | D18 / N1 |
clkout3 | Device Clock output 3. Can be used externally for devices with noncritical timing requirements, or for debug. | O | C23 |
rstoutn | Reset out (Active low). This pin asserts low in response to any global reset condition on the device.(2) | O | F23 |
resetn | Device Reset Input | I | E23 |
porz | Power-on Reset (active low). This pin must be asserted low until all device supplies are valid (see reset sequence/requirements) | I | F22 |
xref_clk0 | External Reference Clock 0. For Audio and other Peripherals. | I | D18 |
xref_clk1 | External Reference Clock 1. For Audio and other Peripherals. | I | E17 |
xref_clk2 | External Reference Clock 2. For Audio and other Peripherals. | I | B26 |
xref_clk3 | External Reference Clock 3. For Audio and other Peripherals. | I | C23 |
xi_osc0 | System Oscillator OSC0 Crystal input / LVCMOS clock input. Functions as the input connection to a crystal when the internal oscillator OSC0 is used. Functions as an LVCMOS-compatible input clock when an external oscillator is used. | I | AE15 |
xo_osc0 | System Oscillator OSC0 Crystal output | O | AD15 |
xi_osc1 | Auxiliary Oscillator OSC1 Crystal input / LVCMOS clock input. Functions as the input connection to a crystal when the internal oscillator OSC1 is used. Functions as an LVCMOS-compatible input clock when an external oscillator is used | I | AC15 |
xo_osc1 | Auxiliary Oscillator OSC1 Crystal output | O | AC13 |
RMII_MHZ_50_CLK(1) | RMII Reference Clock (50 MHz). This pin is an input when external reference is used or output when internal reference is used. | IO | U3 |