SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Many signals are available on multiple pins, according to the software configuration of the pin multiplexing options.
Texas Instruments has developed an application called Pin Mux Utility that helps a system designer select the appropriate pin-multiplexing configuration for their device-based product design. The Pin Mux Utility provides a way to select valid IOSETs of specific peripheral interfaces to ensure the pin multiplexing configuration selected for a design only uses valid IOSETs supported by the device.
NOTE
The subsystem multiplexing signals are not described in Table 4-1 and Table 4-33.
NOTE
For more information, see the Control Module / Control Module Register Manual section in the device TRM.