SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
JR5 | td(TCK-RTCK) | Delay time, TCK to RTCK with no selected subpaths (that is, ICEPick is the only tap selected - when the Arm is in the scan chain, the delay time is a function of the Arm functional clock). | 0 | 27 | ns |
JR6 | tc(RTCK) | Cycle time, RTCK | 62.29 | ns | |
JR7 | tw(RTCKH) | Pulse duration, RTCK high (40% of tc) | 24.92 | ns | |
JR8 | tw(RTCKL) | Pulse duration, RTCK low (40% of tc) | 24.92 | ns |