SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see the Serial Communication Interface / SuperSpeed USB DRD section in the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Universal Serial Bus 1 | |||
usb1_dp | USB1 USB2.0 differential signal pair (positive) | IODS | AD12 |
usb1_dm | USB1 USB2.0 differential signal pair (negative) | IODS | AC12 |
usb1_drvvbus | USB1 Drive VBUS signal | O | AB10 |
usb_rxn0 | USB1 USB3.0 receiver negative lane | IDS | AF12 |
usb_rxp0 | USB1 USB3.0 receiver positive lane | IDS | AE12 |
usb_txn0 | USB1 USB3.0 transmitter negative lane | ODS | AC11 |
usb_txp0 | USB1 USB3.0 transmitter positive lane | ODS | AD11 |
Universal Serial Bus 2 | |||
usb2_dp | USB2 USB2.0 differential signal pair (positive) | IODS | AE11 |
usb2_dm | USB2 USB2.0 differential signal pair (negative) | IODS | AF11 |
usb2_drvvbus | USB2 Drive VBUS signal | O | AC10 |