SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
---|---|---|---|
a | Device evolution stage | X | Prototype |
P | Preproduction (production test flow, no reliability data) | ||
BLANK | Production | ||
BBBBBB | Base production part number | AM5749 | See Table 3-1, Device Comparison |
AM5748 | |||
AM5746 | |||
r | Device revision | BLANK | SR 1.0 |
PPP | Package Designator | ABZ | ABZ S-PBGA-N760 (23 mm × 23 mm) Package |
z | Device Speed | X | High speed grade (See Table 5-2, Speed Grade Maximum Frequency) |
OTHER | Alternate speed grade | ||
Yy | Device type | E | All industrial protocols enabled (basic protocols plus EtherCAT slave and POWERLINK slave) |
BLANK | Basic Industrial protocols enabled | ||
T | Temperature (2) | A | Extended (See Section 5.4, Recommended Operating Conditions) |
BLANK | Commercial (See Section 5.4, Recommended Operating Conditions) | ||
Ss | Security Identifier | S | High-Security device, Secure Boot Supported |
Ss | Dummy key High-Security device, Secure Boot Supported | ||
BLANK | General purpose device | ||
XXXXXXX | Lot Trace Code (LTC) | ||
YYY | Production Code; For TI use only | ||
ZZZ | Production Code; For TI use only | ||
O | Pin one designator | ||
G1 | ECAT—Green package designator |
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.