JAJSQZ4B March 2023 – September 2023 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMB PIN [4] |
---|---|---|---|
MCU_TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B11, E8 |
MCU_TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C11, D10 |
MCU_TIMER_IO2 | IO | Timer Inputs and Outputs (not tied to single timer instance) | D7 |
MCU_TIMER_IO3 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B9 |