JAJSQZ4B March 2023 – September 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMB PIN [4] |
---|---|---|---|
CSI0_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AB14 |
CSI0_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AB13 |
CSI0_RXRCALIB (1) | A | CSI pin connected to external resistor for on-chip resistor calibration | V10 |
CSI0_RXN0 | I | CSI Differential Receive Input (negative) | W12 |
CSI0_RXN1 | I | CSI Differential Receive Input (negative) | Y13 |
CSI0_RXN2 | I | CSI Differential Receive Input (negative) | AA13 |
CSI0_RXN3 | I | CSI Differential Receive Input (negative) | AB11 |
CSI0_RXP0 | I | CSI Differential Receive Input (positive) | W13 |
CSI0_RXP1 | I | CSI Differential Receive Input (positive) | Y14 |
CSI0_RXP2 | I | CSI Differential Receive Input (positive) | AA12 |
CSI0_RXP3 | I | CSI Differential Receive Input (positive) | AB10 |