JAJSQZ4B March 2023 – September 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SUPPLY NAME | DESCRIPTION | MIN(1) | NOM | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
VDD_CORE(2) VDDA_CORE_CSIRX0(2) VDDA_CORE_USB(2) VDDA_DDR_PLL0(2) | Core supply CSIRX0 core supply USB0 and USB1 core supply DDR Deskew PLL supply | 0.75-V operation | 0.715 | 0.75 | 0.79 | V |
0.85-V operation | 0.81 | 0.85 | 0.895 | V | ||
VDD_CANUART(3) | CANUART core supply | 0.75-V operation | 0.715 | 0.75 | 0.79 | V |
0.85-V operation | 0.81 | 0.85 | 0.895 | V | ||
VDDR_CORE | RAM supply | 0.81 | 0.85 | 0.895 | V | |
VDDS_DDR(4) VDDS_DDR_C(4) | DDR PHY IO supply DDR clock IO supply | 1.1-V operation | 1.06 | 1.1 | 1.17 | V |
1.2-V operation | 1.14 | 1.2 | 1.26 | V | ||
VDDS_OSC0 | MCU_OSC0 supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_MCU | RCOSC, POR, POK, and MCU PLL analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_PLL0 | MAIN PLL and VIDEO PLL analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_PLL1 | PER0 PLL and PER1 PLL analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_PLL2 | C7x PLL and DSS PLL analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_PLL3 | ARM0 PLL and SMS PLL analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_PLL4 | DDR PLL analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_1P8_CSIRX0 | CSIRX0 1.8 V analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_1P8_USB | USB0 and USB1 1.8 V analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_TEMP0 | TEMP0 analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_TEMP1 | TEMP1 analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_TEMP2 | TEMP2 analog supply | 1.71 | 1.8 | 1.89 | V | |
VPP | eFuse ROM programming supply | see(5) | see(5) | see(5) | V | |
VMON_1P8_SOC | Voltage monitor for 1.8 V SoC power supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_3P3_USB | USB0 and USB1 3.3 V analog supply | 3.135 | 3.3 | 3.465 | V | |
VMON_3P3_SOC | Voltage monitor for 3.3 V SoC power supply | 3.135 | 3.3 | 3.465 | V | |
VMON_VSYS | Voltage monitor pin | 0 | see(6) | 1 | V | |
USB0_VBUS | USB0 Level-shifted VBUS Input | 0 | see(7) | 3.465 | V | |
USB1_VBUS | USB1 Level-shifted VBUS Input | 0 | see(7) | 3.465 | V | |
VDDSHV_CANUART(8) | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
VDDSHV_MCU | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
VDDSHV0 | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
VDDSHV1 | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
VDDSHV2 | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
VDDSHV3 | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
VDDSHV4 | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
VDDSHV5 | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
VDDSHV6 | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
TJ | Operating junction temperature range | Automotive | -40 | 125 | °C | |
Extended Industrial | -40 | 105 | °C |