JAJSQZ4B March 2023 – September 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
1.8 V MODE | ||||||
VIL | Input Low Voltage | 0.58 | V | |||
VILSS | Input Low Voltage Steady State | 0.58 | V | |||
VIH | Input High Voltage | 1.27 | V | |||
VIHSS | Input High Voltage Steady State | 1.7 | V | |||
VHYS | Input Hysteresis Voltage | 150 | mV | |||
IIN | Input Leakage Current. | VI = 1.8 V or VI = 0 V |
±10 | µA | ||
RPU | Pull-up Resistor | 40 | 50 | 60 | kΩ | |
RPD | Pull-down Resistor | 40 | 50 | 60 | kΩ | |
VOL | Output Low Voltage | 0.45 | V | |||
VOH | Output High Voltage | VDDSHV5 - 0.45 | V | |||
IOL(1) | Low Level Output Current | VOL(MAX) | 4 | mA | ||
IOH(1) | High Level Output Current | VOH(MIN) | 4 | mA | ||
SRI(7) | Input Slew Rate | 18f(2) or 1.8E+6 |
V/s | |||
3.3 V MODE | ||||||
VIL | Input Low Voltage | 0.25 × VDDSHV5 | V | |||
VILSS | Input Low Voltage Steady State | 0.15 × VDDSHV5 | V | |||
VIH | Input High Voltage | 0.625 × VDDSHV5 | V | |||
VIHSS | Input High Voltage Steady State | 0.625 × VDDSHV5 | V | |||
VHYS | Input Hysteresis Voltage | 150 | mV | |||
IIN | Input Leakage Current. | VI = 3.3 V or VI = 0 V |
±10 | µA | ||
RPU | Pull-up Resistor | 40 | 50 | 60 | kΩ | |
RPD | Pull-down Resistor | 40 | 50 | 60 | kΩ | |
VOL | Output Low Voltage | 0.125 × VDDSHV5 | V | |||
VOH | Output High Voltage | 0.75 × VDDSHV5 | V | |||
IOL(1) | Low Level Output Current | VOL(MAX) | 6 | mA | ||
IOH(1) | High Level Output Current | VOH(MIN) | 10 | mA | ||
SRI(7) | Input Slew Rate | 33f(2) or 3.3E+6 |
V/s |