JAJSQZ4B March 2023 – September 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMB PIN [4] |
---|---|---|---|
GPIO1_0 | IO | General Purpose Input/Output | W17 |
GPIO1_1 | IO | General Purpose Input/Output | W18 |
GPIO1_2 | IO | General Purpose Input/Output | AA20 |
GPIO1_3 | IO | General Purpose Input/Output | AA21 |
GPIO1_4 | IO | General Purpose Input/Output | Y20 |
GPIO1_5 | IO | General Purpose Input/Output | AB21 |
GPIO1_6 | IO | General Purpose Input/Output | AB20 |
GPIO1_7 | IO | General Purpose Input/Output | C19 |
GPIO1_8 | IO | General Purpose Input/Output | B19 |
GPIO1_9 | IO | General Purpose Input/Output | B18 |
GPIO1_10 | IO | General Purpose Input/Output | B20 |
GPIO1_11 | IO | General Purpose Input/Output | A19 |
GPIO1_12 | IO | General Purpose Input/Output | A20 |
GPIO1_13 | IO | General Purpose Input/Output | B21 |
GPIO1_14 | IO | General Purpose Input/Output | A21 |
GPIO1_15 | IO | General Purpose Input/Output | D16 |
GPIO1_16 (1) | IO | General Purpose Input/Output | C16 |
GPIO1_17 | IO | General Purpose Input/Output | A17 |
GPIO1_18 | IO | General Purpose Input/Output | B15 |
GPIO1_19 | IO | General Purpose Input/Output | E15 |
GPIO1_20 | IO | General Purpose Input/Output | E14 |
GPIO1_21 | IO | General Purpose Input/Output | D15 |
GPIO1_22 | IO | General Purpose Input/Output | F14 |
GPIO1_23 | IO | General Purpose Input/Output | C15 |
GPIO1_24 | IO | General Purpose Input/Output | B17 |
GPIO1_25 | IO | General Purpose Input/Output | C18 |
GPIO1_26 | IO | General Purpose Input/Output | D17 |
GPIO1_27 | IO | General Purpose Input/Output | E16 |
GPIO1_28 | IO | General Purpose Input/Output | C17 |
GPIO1_29 | IO | General Purpose Input/Output | E17 |
GPIO1_30 | IO | General Purpose Input/Output | B16 |
GPIO1_31 (1) | IOD | General Purpose Input/Output | F17 |
GPIO1_32 (1) | IO | General Purpose Input/Output | AB8 |
GPIO1_33 (1) | IO | General Purpose Input/Output | W9 |
GPIO1_34 (1) | IO | General Purpose Input/Output | W7 |
GPIO1_35 (1) | IO | General Purpose Input/Output | Y8 |
GPIO1_36 (1) | IO | General Purpose Input/Output | AA7 |
GPIO1_37 (1) | IO | General Purpose Input/Output | Y7 |
GPIO1_38 (1) | IO | General Purpose Input/Output | AB6 |
GPIO1_39 (1) | IO | General Purpose Input/Output | AA6 |
GPIO1_40 (1) | IO | General Purpose Input/Output | AB7 |
GPIO1_41 (1) | IO | General Purpose Input/Output | Y6 |
GPIO1_42 (1) | IO | General Purpose Input/Output | D22 |
GPIO1_43 (1) | IO | General Purpose Input/Output | C22 |
GPIO1_44 (1) | IO | General Purpose Input/Output | D21 |
GPIO1_45 (1) | IO | General Purpose Input/Output | B22 |
GPIO1_46 (1) | IO | General Purpose Input/Output | E22 |
GPIO1_47 (1) | IO | General Purpose Input/Output | C21 |
GPIO1_48 (1) | IO | General Purpose Input/Output | E18 |
GPIO1_49 (1) | IO | General Purpose Input/Output | D18 |
GPIO1_50 | IO | General Purpose Input/Output | C20 |
GPIO1_51 | IO | General Purpose Input/Output | D19 |