JAJSQZ4B March 2023 – September 2023 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMB PIN [4] |
---|---|---|---|
GPIO0_0 | IO | General Purpose Input/Output | L22 |
GPIO0_1 | IO | General Purpose Input/Output | K22 |
GPIO0_2 | IO | General Purpose Input/Output | L21 |
GPIO0_3 | IO | General Purpose Input/Output | J21 |
GPIO0_4 | IO | General Purpose Input/Output | J18 |
GPIO0_5 | IO | General Purpose Input/Output | J19 |
GPIO0_6 | IO | General Purpose Input/Output | H18 |
GPIO0_7 | IO | General Purpose Input/Output | K21 |
GPIO0_8 | IO | General Purpose Input/Output | H19 |
GPIO0_9 | IO | General Purpose Input/Output | J20 |
GPIO0_10 | IO | General Purpose Input/Output | J22 |
GPIO0_11 | IO | General Purpose Input/Output | H21 |
GPIO0_12 | IO | General Purpose Input/Output | G19 |
GPIO0_13 (1) | IO | General Purpose Input/Output | K20 |
GPIO0_14 (1) | IO | General Purpose Input/Output | G20 |
GPIO0_15 | IO | General Purpose Input/Output | N21 |
GPIO0_16 | IO | General Purpose Input/Output | N20 |
GPIO0_17 | IO | General Purpose Input/Output | N19 |
GPIO0_18 | IO | General Purpose Input/Output | N18 |
GPIO0_19 | IO | General Purpose Input/Output | N17 |
GPIO0_20 | IO | General Purpose Input/Output | P18 |
GPIO0_21 | IO | General Purpose Input/Output | P19 |
GPIO0_22 | IO | General Purpose Input/Output | P21 |
GPIO0_23 | IO | General Purpose Input/Output | P22 |
GPIO0_24 | IO | General Purpose Input/Output | R19 |
GPIO0_25 | IO | General Purpose Input/Output | R20 |
GPIO0_26 | IO | General Purpose Input/Output | R22 |
GPIO0_27 | IO | General Purpose Input/Output | T22 |
GPIO0_28 | IO | General Purpose Input/Output | R21 |
GPIO0_29 | IO | General Purpose Input/Output | T20 |
GPIO0_30 | IO | General Purpose Input/Output | T21 |
GPIO0_31 | IO | General Purpose Input/Output | N22 |
GPIO0_32 | IO | General Purpose Input/Output | L18 |
GPIO0_33 | IO | General Purpose Input/Output | L17 |
GPIO0_34 | IO | General Purpose Input/Output | K19 |
GPIO0_35 | IO | General Purpose Input/Output | L19 |
GPIO0_36 | IO | General Purpose Input/Output | M18 |
GPIO0_37 | IO | General Purpose Input/Output | R18 |
GPIO0_38 | IO | General Purpose Input/Output | R17 |
GPIO0_39 | IO | General Purpose Input/Output | K17 |
GPIO0_40 | IO | General Purpose Input/Output | K18 |
GPIO0_41 | IO | General Purpose Input/Output | M19 |
GPIO0_42 | IO | General Purpose Input/Output | M21 |
GPIO0_43 (1) | IO | General Purpose Input/Output | M22 |
GPIO0_44 (1) | IO | General Purpose Input/Output | M20 |
GPIO0_45 | IO | General Purpose Input/Output | U22 |
GPIO0_46 | IO | General Purpose Input/Output | U21 |
GPIO0_47 | IO | General Purpose Input/Output | U20 |
GPIO0_48 | IO | General Purpose Input/Output | U19 |
GPIO0_49 | IO | General Purpose Input/Output | T19 |
GPIO0_50 | IO | General Purpose Input/Output | U18 |
GPIO0_51 | IO | General Purpose Input/Output | V22 |
GPIO0_52 | IO | General Purpose Input/Output | V21 |
GPIO0_53 | IO | General Purpose Input/Output | V19 |
GPIO0_54 | IO | General Purpose Input/Output | V18 |
GPIO0_55 | IO | General Purpose Input/Output | W22 |
GPIO0_56 | IO | General Purpose Input/Output | W21 |
GPIO0_57 | IO | General Purpose Input/Output | W20 |
GPIO0_58 | IO | General Purpose Input/Output | W19 |
GPIO0_59 | IO | General Purpose Input/Output | Y21 |
GPIO0_60 | IO | General Purpose Input/Output | Y22 |
GPIO0_61 | IO | General Purpose Input/Output | T18 |
GPIO0_62 | IO | General Purpose Input/Output | U17 |
GPIO0_63 | IO | General Purpose Input/Output | V17 |
GPIO0_64 | IO | General Purpose Input/Output | AA22 |
GPIO0_65 (1) | IO | General Purpose Input/Output | G21 |
GPIO0_66 (1) | IO | General Purpose Input/Output | F20 |
GPIO0_67 (1) | IO | General Purpose Input/Output | F21 |
GPIO0_68 (1) | IO | General Purpose Input/Output | E20 |
GPIO0_69 (1) | IO | General Purpose Input/Output | H22 |
GPIO0_70 (1) | IO | General Purpose Input/Output | G22 |
GPIO0_71 (1) | IO | General Purpose Input/Output | F22 |
GPIO0_72 (1) | IO | General Purpose Input/Output | E21 |
GPIO0_73 | IO | General Purpose Input/Output | W16 |
GPIO0_74 | IO | General Purpose Input/Output | AB17 |
GPIO0_75 | IO | General Purpose Input/Output | Y17 |
GPIO0_76 | IO | General Purpose Input/Output | V16 |
GPIO0_77 | IO | General Purpose Input/Output | Y16 |
GPIO0_78 | IO | General Purpose Input/Output | AA17 |
GPIO0_79 | IO | General Purpose Input/Output | AA15 |
GPIO0_80 | IO | General Purpose Input/Output | AA16 |
GPIO0_81 | IO | General Purpose Input/Output | AB16 |
GPIO0_82 | IO | General Purpose Input/Output | V15 |
GPIO0_83 | IO | General Purpose Input/Output | W15 |
GPIO0_84 | IO | General Purpose Input/Output | V14 |
GPIO0_85 | IO | General Purpose Input/Output | V13 |
GPIO0_86 | IO | General Purpose Input/Output | V12 |
GPIO0_87 | IO | General Purpose Input/Output | Y19 |
GPIO0_88 | IO | General Purpose Input/Output | AB19 |
GPIO0_89 | IO | General Purpose Input/Output | AA19 |
GPIO0_90 | IO | General Purpose Input/Output | Y18 |
GPIO0_91 | IO | General Purpose Input/Output | AA18 |