JAJSQZ4B March 2023 – September 2023 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMB PIN [4] |
---|---|---|---|
MCU_GPIO0_0 (1) | IO | General Purpose Input/Output | E11 |
MCU_GPIO0_1 (1) | IO | General Purpose Input/Output | C11 |
MCU_GPIO0_2 | IO | General Purpose Input/Output | B13 |
MCU_GPIO0_3 | IO | General Purpose Input/Output | A15 |
MCU_GPIO0_4 | IO | General Purpose Input/Output | B12 |
MCU_GPIO0_5 | IO | General Purpose Input/Output | D8 |
MCU_GPIO0_6 | IO | General Purpose Input/Output | F8 |
MCU_GPIO0_7 (1) | IO | General Purpose Input/Output | B11 |
MCU_GPIO0_8 (1) | IO | General Purpose Input/Output | D10 |
MCU_GPIO0_9 | IO | General Purpose Input/Output | C9 |
MCU_GPIO0_10 | IO | General Purpose Input/Output | E9 |
MCU_GPIO0_11 (1) | IO | General Purpose Input/Output | C10 |
MCU_GPIO0_12 (1) | IO | General Purpose Input/Output | C8 |
MCU_GPIO0_13 | IO | General Purpose Input/Output | C7 |
MCU_GPIO0_14 | IO | General Purpose Input/Output | E8 |
MCU_GPIO0_15 (1) | IO | General Purpose Input/Output | D7 |
MCU_GPIO0_16 (1) | IO | General Purpose Input/Output | B9 |
MCU_GPIO0_17 | IOD | General Purpose Input/Output | E12 |
MCU_GPIO0_18 | IOD | General Purpose Input/Output | D9 |
MCU_GPIO0_19 | IOD | General Purpose Input/Output | D13 |
MCU_GPIO0_20 | IOD | General Purpose Input/Output | E13 |
MCU_GPIO0_21 | IO | General Purpose Input/Output | D14 |
MCU_GPIO0_22 | IO | General Purpose Input/Output | D12 |
MCU_GPIO0_23 | IO | General Purpose Input/Output | B10 |