JAJSSK1 December 2023 AM62P , AM62P-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
---|---|---|---|
VMON_1P8_SOC | A | Voltage monitor input for 1.8 V SoC power supply | 1A10 |
VMON_3P3_SOC | A | Voltage monitor input for 3.3 V SoC power supply | 1A4 |
VMON_VSYS | A | Voltage monitor input, fixed 0.45 V (+/-3%) threshold. Use with external precision voltage divider to monitor a higher voltage rail such as the PMIC input supply. | 1A6 |