JAJSSK1 December 2023 AM62P , AM62P-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
---|---|---|---|
RSVD0 | N/A | Reserved, must be left unconnected | Y13 |
RSVD1 | N/A | Reserved, must be left unconnected | Y14 |
RSVD2 | N/A | Reserved, must be left unconnected | Y17 |
RSVD3 | N/A | Reserved, must be left unconnected | Y19 |
RSVD4 | N/A | Reserved, must be left unconnected | AA17 |
RSVD5 | N/A | Reserved, must be left unconnected | B5 |
RSVD6 | N/A | Reserved, must be left unconnected | C5 |
RSVD7 | N/A | Reserved, must be left unconnected | F6 |
RSVD8 | N/A | Reserved, must be left unconnected | F10 |
RSVD9 | N/A | Reserved, must be left unconnected | H5 |
RSVD10 | N/A | Reserved, must be left unconnected | K6 |