JAJSJ32C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
---|---|---|---|
a | Device evolution stage | X | Prototype |
P | Preproduction (production test flow, no reliability data) | ||
BLANK | Production | ||
BBBBBB | Base production part number | AM6548 | Quad Core High Tier (See Table 4-1, Device Comparison) |
AM6528 | Dual Core High Tier (See Table 4-1, Device Comparison) | ||
AM6546 | Quad Core Low Tier (See Table 4-1, Device Comparison) | ||
AM6526 | Dual Core Low Tier (See Table 4-1, Device Comparison) | ||
r | Device revision | BLANK | SR 1.0 |
A | SR 2.0 | ||
B | SR 2.1 | ||
PPP | Package Designator | ACD | ACD FCBGA-N784 (23mm × 23mm) Package |
z | Device Speed | X | High speed grade (see Table 6-1, Speed Grade Maximum Frequency) |
OTHER | Alternate speed grade | ||
Yy | Device type | E | All industrial protocols enabled (basic protocols plus EtherCAT slave and POWERLINK slave) |
BLANK | Basic Industrial protocols enabled | ||
Tt | Temperature (1) | A | Extended (see Section 6.4, Recommended Operating Conditions) |
BLANK | Commercial (see Section 6.4, Recommended Operating Conditions) | ||
F | Functional Safety | BLANK | No safety features |
F | Safety features enabled including lock-step MCU | ||
Ss | Security Identifier | S1 | High-Security device, Secure Boot Supported |
SB | Dummy key High-Security device, Secure Boot Supported | ||
BLANK | General purpose device | ||
XXXXXXX | Lot Trace Code (LTC) | ||
YYY | Production Code; For TI use only | ||
ZZZ | Production Code; For TI use only | ||
O | Pin one designator | ||
G1 | ECAT—Green package designator |
X6580ACD is a prototype part that is functionally equivalent to XAM6548ACDXEAF.
BLANK in the symbol or part number is collapsed so there are no gaps between characters.