JAJSJ32C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The MCSPI module is a multichannel transmit/receive, master/slave synchronous serial bus.
There are total of eight MCSPI modules in the device.
MCSPI3 and MCSPI4 include internal connectivity to MCSPI modules in the MCU domain, as follows:
For more information, see Multichannel Serial Peripheral Interface (MCSPI) section in the device TRM.