JAJSJ32C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NO. | DESCRIPTION(1) | MODE | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
O7 | tc(CLK) | Cycle time, CLK | 1.8V | 7 | ns | |
3.3V | 7.52 | ns | ||||
O8 | tw(CLKL) | Pulse duration, CLK low | -0.3+0.475×P (1) | ns | ||
O9 | tw(CLKH) | Pulse duration, CLK high | -0.3+0.475×P (1) | ns | ||
O10 | td(CLK-CSn) | Delay time, CLK rising edge to CSn active edge | 1.8V | 0.475 × P + 0.975 × N × R - 1(1) (2) (4) | 0.475 × P + 0.975 × N × R + 1 (1) (2) (4) | ns |
3.3V | 0.475 × P + 0.975 × N × R - 1(1) (2) (4) | 0.475 × P + 0.975 × N × R + 1 (1) (2) (4) | ns | |||
O11 | td(CLK-CSn) | Delay time, CLK rising edge to CSn inactive edge | 1.8V | 0.475 × P + 0.975 × N × R - 1 (1)(3) (4) | 0.475 × P + 0.975 × N × R (1) (3) (4) | ns |
3.3V | 0.475 × P + 0.975 × N × R - 1(1) (3) (4) | 0.475 × P + 0.975 × N × R + 1 (1) (3) (4) | ns | |||
O12 | td(CLK-D) | Delay time, CLK active edge to D[i:0] transition | 1.8V | -1.15 | 1.25 | ns |
3.3V | -1.33 | 1.51 | ns |
Section 6.9.5.18.2.3, Section 6.9.5.18.2.1, Figure 6-89, and Figure 6-87 presents timing requirements for OSPI DDR and SDR Mode.