JAJSJ32C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
HyperBus is not available on this device.
The HyperBus module is a part of the device Flash Subsystem (FSS).
The HyperBus module is a low pin count memory interface that provides high read/write performance. The HyperBus module connects to HyperBus memory (HyperFlash or HyperRAM) and uses simple HyperBus protocol for read and write transactions.
There is one HyperBus™ module inside the device. The HyperBus module includes one HyperBus Memory Controller (HBMC).
For more information, see HyperBus Interface section in the device TRM.