NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|
FA5(1) | tacc(d) | Data access time | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | | H (4) | ns |
FA20(2) | tacc1-pgmode(d) | Page mode successive data access time | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | | P (3) | ns |
FA21(1) | tacc2-pgmode(d) | Page mode first data access time | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | | H (4) | ns |
(1) The FA5 parameter illustrates the amount of time required to internally sample input data. It is expressed in number of GPMC functional clock cycles. From start of read cycle and after FA5 functional clock cycles, input data is internally sampled by active functional clock edge. FA5 value must be stored inside the AccessTime register bit field.
(2) The FA20 prameter illustrates amount of time required to internally sample successive input page data. It is expressed in number of GPMC functional clock cycles. After each access to input page data, next input page data is internally sampled by active functional clock edge after FA20 functional clock cycles. The FA20 value must be stored in the PageBurstAccessTime register bit field.
(3) P = PageBurstAccessTime × (TimeParaGranularity + 1) × GPMC_FCLK
(5) (4) H = AccessTime × (TimeParaGranularity + 1) × GPMC_FCLK
(5) (5) GPMC_FCLK is general-purpose memory controller internal functional clock period in ns.