JAJSJ32C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NO. | PARAMETER | DESCRIPTION | MODE | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
RGMII4 | tsu(RD-RXC) | Setup time, RD[3:0] valid before RXC high/low | 10Mbps | 1 | ns | ||
100Mbps | 1 | ns | |||||
1000Mbps | 1 | ns | |||||
tsu(RX_CTL-RXC) | Setup time, RX_CTL valid before RXC high/low | 10Mbps | 1 | ns | |||
100Mbps | 1 | ns | |||||
1000Mbps | 1 | ns | |||||
RGMII5 | th(RXC-RD) | Hold time, RD[3:0] valid after RXC high/low | 10Mbps | 1 | ns | ||
100Mbps | 1 | ns | |||||
1000Mbps | 1.15 | ns | |||||
th(RXC-RX_CTL) | Hold time, RX_CTL valid after RXC high/low | 10Mbps | 1 | ns | |||
100Mbps | 1 | ns | |||||
1000Mbps | 1.15 | ns |
Section 6.9.5.2.3.3, Section 6.9.5.2.3.4, and Figure 6-37 present switching characteristics for transmit - RGMII for 10 Mbps, 100 Mbps, and 1000 Mbps.