JAJSQ12A February 2023 – August 2023 AM68 , AM68A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
---|---|---|---|
MCASP3_ACLKR | IO | MCASP Receive Bit Clock | AE27 |
MCASP3_ACLKX | IO | MCASP Transmit Bit Clock | AE27 |
MCASP3_AFSR | IO | MCASP Receive Frame Sync | AF26 |
MCASP3_AFSX | IO | MCASP Transmit Frame Sync | AF26 |
MCASP3_AXR0 | IO | MCASP Serial Data (Input/Output) | AH27 |
MCASP3_AXR1 | IO | MCASP Serial Data (Input/Output) | AG26 |
MCASP3_AXR2 | IO | MCASP Serial Data (Input/Output) | AH26 |