JAJSQ13A february 2023 – august 2023 AM69 , AM69A
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
---|---|---|---|
MCASP1_ACLKR | IO | MCASP Receive Bit Clock | AG38 |
MCASP1_ACLKX | IO | MCASP Transmit Bit Clock | AC34 |
MCASP1_AFSR | IO | MCASP Receive Frame Sync | AF36 |
MCASP1_AFSX | IO | MCASP Transmit Frame Sync | AD33 |
MCASP1_AXR0 | IO | MCASP Serial Data (Input/Output) | AD38 |
MCASP1_AXR1 | IO | MCASP Serial Data (Input/Output) | AC32 |
MCASP1_AXR2 | IO | MCASP Serial Data (Input/Output) | AC37 |
MCASP1_AXR3 | IO | MCASP Serial Data (Input/Output) | AL33 |
MCASP1_AXR4 | IO | MCASP Serial Data (Input/Output) | AL34 |