JAJSQ13A february 2023 – august 2023 AM69 , AM69A
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
---|---|---|---|
MCASP4_ACLKR | IO | MCASP Receive Bit Clock | AE35 |
MCASP4_ACLKX | IO | MCASP Transmit Bit Clock | AJ32 |
MCASP4_AFSR | IO | MCASP Receive Frame Sync | AC35 |
MCASP4_AFSX | IO | MCASP Transmit Frame Sync | AJ37 |
MCASP4_AXR0 | IO | MCASP Serial Data (Input/Output) | AJ34 |
MCASP4_AXR1 | IO | MCASP Serial Data (Input/Output) | AE38 |
MCASP4_AXR2 | IO | MCASP Serial Data (Input/Output) | AD36 |
MCASP4_AXR3 | IO | MCASP Serial Data (Input/Output) | AH38 |
MCASP4_AXR4 | IO | MCASPI Serial Data (Input/Output) | AG35 |