SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 4-1 shows the features of the SoC.
FEATURES(9) | REFERENCE NAME |
AM69A98 | AM69A94 | AM69A78 | AM6958 | AM6954 |
---|---|---|---|---|---|---|
MECHANICAL PACKAGES | ||||||
ALY (FCBGA, 1414) | 31mm x 31mm | Yes | – | Yes | Yes | – |
AND (FCBGA, 1063) | 27mm x 27mm | – | Yes | – | – | Yes |
PROCESSORS AND ACCELERATORS | ||||||
Speed Grades | T | |||||
Arm Cortex-A72 Microprocessor Subsystem | Arm A72 | Octal Core | Quad Core(14) | Octal Core | Octal Core | Quad Core(14) |
Arm Cortex-R5F | Arm R5F Device Management |
Dual Core(11) | ||||
Arm R5F General Compute |
Dual Core(11) | |||||
Security Management Subsystem | SMS | Yes | ||||
Security Accelerators | SA | Yes | ||||
Deep Learning Accelerator (32 TOPS) | C7x DSP + MMA | Quad Core(12) | 3 C7x DSP + 2 MMA(12) | Quad Core(12) | No | |
Graphics Accelerator IMG BXS-4-64 | GPU | Yes | No | Yes | ||
Depth and Motion Processing Accelerators | DMPAC | Yes | No | |||
Vision Processing Accelerators | VPAC | Yes | No | |||
Video Encoder/Decoder | VENC/VDEC | 2 × Encode/Decode | 1 × Encode/Decode | 2 × Encode/Decode | 1 × Encode/Decode | |
SAFETY AND SECURITY | ||||||
Safety Targeted | Safety | No(1) | ||||
Device Security | Security | Optional(2) | ||||
AEC-Q100 Qualified | Q1 | Optional(3) | ||||
PROGRAM AND DATA STORAGE | ||||||
On-Chip Shared Memory (RAM) in MAIN Domain | OCSRAM | 512KB SRAM | ||||
On-Chip Shared Memory (RAM) in MCU Domain | MCU_MSRAM | 1MB SRAM | ||||
Multicore Shared Memory Controller | MSMC | 8MB (On-Chip SRAM with ECC) | 4MB (On-Chip SRAM with ECC) | 8MB (On-Chip SRAM with ECC) | 4MB (On-Chip SRAM with ECC) | |
LPDDR4 DDR Subsystem | DDRSS0(5) | Up to 8GB (32-bit data) with inline ECC | ||||
DDRSS1(5) | Up to 8GB (32-bit data) with inline ECC | |||||
DDRSS2(4)(5) | Up to 8GB (32-bit data) with inline ECC | No | Up to 8GB (32-bit data) with inline ECC | No | ||
DDRSS3(4)(5) | Up to 8GB (32-bit data) with inline ECC | No | Up to 8GB (32-bit data) with inline ECC | No | ||
SECDED | Yes | |||||
General-Purpose Memory Controller | GPMC | Up to 1GB with ECC | ||||
PERIPHERALS | ||||||
Display Subsystem | DSS | Yes | ||||
DSI 4L TX | 2 | |||||
eDP 4L | 1 | |||||
DPI | 1 | |||||
Modular Controller Area Network Interface with Full CAN-FD Support | MCAN | 20 | ||||
General-Purpose I/O | GPIO | 155 | ||||
Inter-Integrated Circuit Interface | I2C | 10 | ||||
Improved Inter-Integrated Circuit Interface | I3C | 1 | ||||
Analog-to-Digital Converter | ADC | 2 | ||||
Capture Subsystem with Camera Serial Interface (CSI2) | CSI2.0 4L RX | 3 | ||||
CSI2.0 4L TX | 2 | |||||
Multichannel Serial Peripheral Interface | MCSPI | 11 | ||||
Multichannel Audio Serial Port | MCASP0 | 16 Serializers | ||||
MCASP1 | 5 Serializers | |||||
MCASP2 | 5 Serializers | |||||
MCASP3 | 3 Serializers | |||||
MCASP4 | 5 Serializers | |||||
MultiMedia Card/ Secure Digital Interface | MMCSD0 | eMMC (8-bits) | ||||
MMCSD1 | SD/SDIO (4-bits) | |||||
Universal Flash Storage | UFS 2L | No | ||||
Flash Subsystem (FSS) | OSPI0 | 8-bits(8) | ||||
OSPI1(10) | 4-bits | |||||
HyperBus | Yes(8) | |||||
4x PCI Express Port with Integrated PHY | PCIE | 2x4L or 4x2L(6)(13) | ||||
Ethernet Interfaces | MCU CPSW2G | RMII or RGMII | ||||
MAIN CPSW2G | RMII or RGMII | |||||
CPSW9G | 8port SERDES(6) | 4port SERDES(6)(7) | 8port SERDES(6) | 4port SERDES(6)(7) | ||
General-Purpose Timers | TIMER | 30 | ||||
Enhanced High Resolution Pulse-Width Modulator Module | eHRPWM | 6 | ||||
Enhanced Capture Module | eCAP | 3 | ||||
Enhanced Quadrature Encoder Pulse Module | eQEP | 3 | ||||
Universal Asynchronous Receiver and Transmitter | UART | 12 | ||||
Universal Serial Bus (USB3.1) SuperSpeed Dual-Role-Device (DRD) Ports with SS PHY | USB0 | Yes(6) |