JAJSQ13A february 2023 – august 2023 AM69 , AM69A
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Hyperbus module is a part of the device Flash Subsystem (FSS).
The Hyperbus module is low pin count memory interface that provides high read/write performance. The Hyperbus module connects to hyperbus memory (HyperFlash or HyperRAM) and uses simple hyperbus protocol for read and write transactions.
There is one Hyperbus™ module inside the device. The Hyperbus module includes one Hyperbus Memory Controller (HBMC).
For more information, see Hyperbus Interface section in Peripherals chapter in the device TRM.