SBASAY6 December 2024 AMC0236
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 8-1 lists the parameters for this typical application.
PARAMETER | VALUE |
---|---|
System input voltage (phase to neutral) | 230VRMS ±10%, 50Hz |
High-side supply voltage | 5V |
Low-side supply voltage | 3.3V |
Maximum resistor operating voltage | 125V |
Voltage drop across the sense resistor (RSNS) for a linear response | ±1V (maximum) |
Current through the resistive divider, ICROSS | 200μA (maximum) |