SBASB13 December 2024 AMC0311S
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VDD1 | High-side power supply | VDD1 to GND1 | 3 | 5.0 | 5.5 | V |
VDD2 | Low-side power supply | VDD2 to GND2 | 3 | 3.3 | 5.5 | V |
ANALOG INPUT | ||||||
VClipping | Nominal input voltage before clipping output | VIN = VINP – VSNSN | 0 | 2.56 | V | |
VFSR | Specified linear input voltage | VIN = VINP – VSNSN | 0(1) | 2.25 | V | |
VREFIN | Reference input voltage | REFIN to GND2 | 0 | VDD2 | V | |
ANALOG OUTPUT | ||||||
CLOAD | Capacitive load | OUT to GND2 | 500 | pF | ||
RLOAD | Resistive load | OUT to GND2 | 10 | 1 | kΩ | |
TEMPERATURE RANGE | ||||||
TA | Specified ambient temperature | Specified ambient temperature | –40 | 105 | °C |