SBASAT2 December 2024 AMC0386
PRODUCTION DATA
The peak line-to-neutral voltage in this example is 230V x √2 x 1.1 = 360V. For best measurement resolution, pick the device from the AMC0386M family with a linear input range that closest matches the peak input voltage. The AMC0386M06 supports a linear input range of ±600V and is a good fit for the application. Connect HVIN directly to the phase voltage and GND1 to neutral, as shown in Figure 8-1