JAJSD56B april 2017 – april 2023 AMC1301-Q1
PRODUCTION DATA
Table 8-1 lists the parameters for this typical application.
PARAMETER | VALUE | |
---|---|---|
High-side supply voltage | 3.3 V or 5 V | |
Low-side supply voltage | 3.3 V or 5 V | |
Voltage drop across RSHUNT for a linear response | ±250 mV (maximum) | |
Signal delay (50% VIN to 90% OUTP, OUTN) | 3 µs (maximum) |