JAJSD56B april 2017 – april 2023 AMC1301-Q1
PRODUCTION DATA
The AMC1301-Q1 assumes normal operation as soon as VDD1, VDD2, and the input common-mode voltage (VCM) are within the operational ranges, as specified in Electrical Characteristics table. In this mode, the output voltage is proportional to the input voltage.
The AMC1301-Q1 enters fail-safe mode whenever the high-side supply (VDD1) is missing or the input common-mode voltage (VCM) exceeds the specified input-overvoltage detection level VCMov. In this mode, the differential output voltage is a fixed, negative value (VFAILSAFE). See the Analog Output section for details.