JAJSC88G april 2016 – april 2023 AMC1301
PRODUCTION DATA
at VDD1 = 5 V, VDD2 = 3.3 V, INP = –250 mV to 250 mV, INN = 0 V, and fIN = 10 kHz (unless otherwise noted)
VDD1 = 3.3 V |
VDD1 = 3.3 V |
–55°C ≤ TA < 40°C valid for the AMC1301S only |
VDD1 = 3.3 V |
VDD1 = 3.3 V |
–55°C ≤ TA < 40°C valid for the AMC1301S only |
vs VDD1 |
–55°C ≤ TA < 40°C valid for the AMC1301S only |
–55°C ≤ TA < 40°C valid for the AMC1301S only |
–55°C ≤ TA < 40°C valid for the AMC1301S only |
–55°C ≤ TA < 40°C valid for the AMC1301S only |
–55°C ≤ TA < 40°C valid for the AMC1301S only |
–55°C ≤ TA < 40°C valid for the AMC1301S only |
VDD1 = 5 V |
–55°C ≤ TA < 40°C valid for the AMC1301S only |
VDD1 = 5 V |
–55°C ≤ TA < 40°C valid for the AMC1301S only |
VDD1 = 5 V |
–55°C ≤ TA < 40°C valid for the AMC1301S only |
VDD1 = 5 V |
–55°C ≤ TA < 40°C valid for the AMC1301S only |
–55°C ≤ TA < 40°C valid for the AMC1301S only |
vs VDD2 |