4 Revision History
Changes from Revision A (April 2021) to Revision B (June 2022)
- 「特長」セクションに機能安全対応の箇条書きを追加
Go
- 絶縁規格を DIN VDE V 0884-11(VDE V 0884-11) から DIN EN IEC 60747-17 (VDE 0884-17) に変更し、それに応じて「絶縁仕様」および「安全関連認証」の表を更新
Go
- 強化絶縁耐圧を 7071VPK から 7000VPK に変更
Go
- 「アプリケーション」セクションを変更
Go
Changes from Revision * (October 2018) to Revision A (April 2021)
-
文書全体にわたって表、図、相互参照の採番方法を更新
Go
- 「特長」の「安全関連の認証」箇条書き項目の VDE 認証を DIN V VDE V 0884-11 (VDE V 0884-11) から DIN VDE V 0884-11 に変更
Go
- 「特長」セクションの CMTI 仕様を 140kV/µs (標準値)、70kV/µs (最小値) から 100kV/µs (最小値) に変更
Go
- Changed VOS from –100 µV / ±10 µV / 100 µV to –50 µV / ±2.5 µV / 50 µV (min / typ / max)Go
- Changed EG from –0.3% / ±0.05% / 0.3% to –0.2% / ±0.04% / 0.2% (min / typ / max) Go
- Changed TCEG from –50 ppm/℃ / ±15 ppm/℃ / 50 ppm/℃ to –35 ppm/℃ / ±3 ppm/℃ / 35 ppm/℃ (min / typ / max) Go
- Changed VFailsafe from –2.6 V / –2.5 V (typ / max) to –2.63 V / –2.57 V / –2.53 V (min / typ / max)Go
- Changed CMTI from 55 kV/µs / 80 kV/µs to 100 kV/µs, 150 kV/µs (min / typ) Go
- Changed VDD1POR from 1.75 V / 2.15 V / 2.7 V to 2.4 V / 2.6 V / 2.8 V (min / typ / max) Go
- Changed Rise, Fall, and
Delay Time Waveforms imageGo
- Changed Power-Supply Rejection Ratio vs Ripple Frequency figure Go
- Changed CMTI value in Table 8-1 from 140 kV/µs (typical) to 80 kV/µs (typical)
Go