JAJSOT7 March 2023 AMC1306M25E
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
AVDD | Hgh-side power supply | AVDD to AGND | 3 | 5.0 | 5.5 | V |
DVDD | Low-side power supply | DVDD to DGND | 2.7 | 3.3 | 5.5 | V |
ANALOG INPUT | ||||||
VClipping | Differential input voltage before clipping output | VIN = VINP – VINN | ±320 | mV | ||
VFSR | Specified linear differential full-scale voltage | VIN = VINP – VINN | –250 | 250 | mV | |
VCM | Operating common-mode input voltage | (VINP + VINN) / 2 to AGND | –0.16 | AVDD – 2.1 | V | |
DIGITAL I/O | ||||||
VIO | Digital input/output voltage | 0 | VDD | V | ||
fCLKIN | Input clock frequency, –55℃ ≤ TA ≤ 125℃ | 4.5 V ≤ AVDD ≤ 5.5 V | 5 | 20 | 21 | MHz |
3.0 V ≤ AVDD ≤ 5.5 V | 5 | 20 | 20 | |||
tHIGH | Input clock high time, –55℃ ≤ TA ≤ 125℃ | 20 | 25 | 120 | ns | |
tLOW | Input clock low time, –55℃ ≤ TA ≤ 125℃ | 20 | 25 | 120 | ns | |
TEMPERATURE RANGE | ||||||
TA | Specified ambient temperature | –40 | 125 | °C | ||
Operating ambient temperature | –55 | 125 |