JAJSP45 September 2023 AMC130M02
PRODUCTION DATA
Power-on reset (POR) is the reset that occurs when a valid supply voltage is first applied. The POR process requires tPOR from when the supply voltages reach 90% of the nominal value. Internal circuitry powers up and the registers are set to the default state during this time. The DRDY pin transitions from low to high immediately after tPOR, indicating the SPI interface is ready for communication. The device ignores any SPI communication before this point.
See the Start-Up Behavior After Power-Up section for a recommended procedure to ensure a correct start-up behavior at power-up.