4 Revision History
Changes from Revision B (May 2020) to Revision C (June 2022)
- 絶縁規格を DIN VDE V 0884-11 (VDE V 0884-11) から DIN EN IEC 60747-17 (VDE 0884-17) に変更し、それに応じて「絶縁仕様」と「安全関連認証」の表を更新Go
- 「特長」セクションを変更Go
- 「概要」セクションを変更Go
- Changed TA range for AMC1311B from –40°C to +125°C to –55°C to +125°C in
Device Comparison Table
Go
- Changed CMTI value for AMC1311B from
75 kV/μs to 100 kV/μs in Device Comparison
Table
Go
- Changed pin names: VIN to IN, VOUTP to OUTP, and VOUTN to
OUTNGo
- Merged VOS specs for 4.5V ≤ VDD1 ≤ 5.5 V and 3.0 V ≤ VDD1 ≤ 5.5 V ranges (AMC1311B only)Go
- Changed VDD1 DC PSRR from –65 dB (typical) to –80 dB (typical)Go
- Changed CMTI from 75 kV/µs (minimum), 140 kV/µs (typical) to 100 kV/µs (minimum), 150kV/µs (typical) (AMC1311B only)Go
- Changed VDD1UV (VDD1 falling) from 1.75 V / 2.53 V / 2.7 V to 2.4 V / 2.6 V / 2.8 V (minimum / typical / maximum)Go
- Changed Rise, Fall, and
Delay Time Definition timing diagramGo
- Changed Reinforced Isolation Capacitor Lifetime Projection
figure Go
- Deleted histogram plots from Typical Characteristics
sectionGo
- Changed Overview sectionGo
- Changed functional block diagramGo
- Changed the Analog Input sectionGo
- Changed Isolation Channel Signal Transmission
sectionGo
- Deleted Fail-Safe Output section, added Analog Output
sectionGo
- Changed Application Information section for
clarityGo
- Changed Typical Application section and
subsectionsGo
- Added Input Filter Design sectionGo
- Added Differential to Single-Ended Output Conversion
sectionGo
- Changed Step Response of the AMC1311
figureGo
- Changed Application Curve sectionGo
- Changed What To Do and What Not To Do
sectionGo
- Changed Power Supply Recommendations
sectionGo
- Changed Layout sectionGo
- Changed Layout Guidelines sectionGo
- Changed recommended layout drawingGo
Changes from Revision A (June 2018) to Revision B (May 2020)
- 「特長」セクションで AMC1311B のオフセットのドリフトを ±15μV/℃ (最大値) から 10μV/℃ (最大値) に変更Go
- 「特長」セクションで AMC1311B のゲイン誤差を ±0.3% (最大値) から ±0.2% (最大値) に変更し、AMC1311B のゲイン・ドリフトを ±45ppm/℃ (最大値) から ±40ppm/℃ (最大値) に変更Go
- 「IEC 60950-1 および IEC60065」を「IEC 62368-1」に変更Go
- Changed AMC1311B values for
TCVOS, EG, and TCEG in Device Comparison
Table
Go
- Changed AMC1311B values for
TCVOS, EG, and TCEG in Device Comparison
Table
Go
- Added ESD classification levels to ESD Ratings
tableGo
- Changed CLR and CPG values from 9 mm to 8.5 mmGo
- Changed Insulation Specifications table per ISO
standardGo
- Changed Safety-Related Certification table per ISO
standardGo
- Changed Safety Limiting Values description as per ISO
standardGo
- Changed TCVOS parameter minimum value from –15 μV/°C to
–10 μV/°C and maximum value from 15 μV/°C to 10μV/°C for the AMC1311B in the Electrical
Characteristics tableGo
- Changed EG parameter minimum value from –0.3% to
–0.2% and maximum value from 0.3% to 0.2% for the AMC1311B in the Electrical
Characteristics tableGo
- Changed TCEG parameter minimum value from –45
ppm/°C to –40 ppm/°C and maximum value from 45 ppm/°C to
40 ppm/°C for the AMC1311B in the
Electrical Characteristics tableGo
- Changed Step Response of the AMC1311
figureGo