JAJSR83 September 2023 AMC131M02
PRODUCTION DATA
The GPO pin can be configured as a general-purpose output by setting the GPO_EN bit in the CFG register to 1b. The GPO pin uses logic levels based on the HLDO_OUT supply. See the Electrical Characteristics table for details regarding the logic high and low levels.
Use the GPO_DAT bit in the CFG register to drive a logic high or low level on the GPO pin when configured as a digital output. The GPO output is push-pull.