JAJSL82 December 2021 AMC1350-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VDD1 | High-side power-supply | VDD1 to GND1 | 3 | 5 | 5.5 | V |
VDD2 | Low-side power-supply | VDD2 to GND2 | 3 | 3.3 | 5.5 | V |
ANALOG INPUT | ||||||
VClipping | Input voltage before clipping output | VIN = VINP – VINN | ±6.25 | V | ||
VFSR | Specified linear full-scale voltage | VIN = VINP – VINN | –5 | 5 | V | |
VCM | Operating common-mode input voltage | –4 | 4 | V | ||
ANALOG OUTPUT | ||||||
CLOAD | Capacitive load | On OUTP or OUTN to GND2 | 500 | pF | ||
OUTP to OUTN | 250 | |||||
RLOAD | Resistive load | On OUTP or OUTN to GND2 | 10 | 1 | kΩ | |
TEMPERATURE RANGE | ||||||
TA | Specified ambient temperature | –40 | 125 | °C |