JAJSNJ8 July 2022 AMC1400-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDD1 | High-side power | High-side power supply.(1) |
2 | INP | Analog input | Noninverting analog input. Either INP or INN must have a DC current path to GND1 to define the common-mode input voltage.(2) |
3 | INN | Analog input | Inverting analog input. Either INP or INN must have a DC current path to GND1 to define the common-mode input voltage.(2) |
4 | GND1 | High-side ground | High-side analog ground. |
5 | GND2 | Low-side ground | Low-side analog ground. |
6 | OUTN | Analog output | Inverting analog output. |
7 | OUTP | Analog output | Noninverting analog output. |
8 | VDD2 | Low-side power | Low-side power supply.(1) |