JAJSPF1A june 2023 – august 2023 AMC3311-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DCDC_OUT | Power | High-side output of the isolated DC/DC converter; connect this pin to the HLDO_IN pin.(1) |
2 | DCDC_HGND | Power ground | High-side ground reference for the isolated DC/DC converter; connect this pin to the HGND pin. |
3 | HLDO_IN | Power | Input of the high-side low-dropout (LDO) regulator; connect this pin to the DCDC_OUT pin.(1) |
4 | NC | — | No internal connection. Connect this pin to the high-side ground or leave this pin unconnected (floating). |
5 | HLDO_OUT | Power | Output of the high-side LDO.(1) |
6 | IN | Analog input | Analog input. |
7, 8 | HGND | Signal ground | High-side analog ground; connect both pins to the DCDC_HGND pin. |
9 | GND | Signal ground | Low-side analog ground; connect this pin to the DCDC_GND pin. |
10 | OUTN | Analog output | Inverting analog output. |
11 | OUTP | Analog output | Noninverting analog output. |
12 | VDD | Power | Low-side power supply.(1) |
13 | LDO_OUT | Power | Output of the low-side LDO; connect this pin to the DCDC_IN pin.(1) |
14 | DIAG | Digital output | Active-low, open-drain status indicator output; connect this pin to the pullup supply (for example, VDD) using a resistor or leave this pin floating if not used. |
15 | DCDC_GND | Power ground | Low-side ground reference for the isolated DC/DC converter; connect this pin to the GND pin. |
16 | DCDC_IN | Power | Low-side input of the isolated DC/DC converter; connect this pin to the LDO_OUT pin.(1) |