JAJSPF1A june 2023 – august 2023 AMC3311-Q1
PRODUCTION DATA
Table 8-1 lists the parameters for this typical application.
PARAMETER | VALUE | |
---|---|---|
DC bus voltage (normal operation) | 850 V (maximum) | |
DC bus overvoltage detection level | 880 V | |
Low-side supply voltage | 5 V | |
Voltage drop across the sensing resistor (RSNS1 + RSNS2) for a linear response | 2 V (maximum) | |
Current through the resistive divider, ICROSS | 200 μA (maximum) | |
Minimum headroom (VDD1 – VREF) for the reference voltage of the AMC23C12-Q1 isolated comparator | 1.4 V | |
Maximum resistor operating voltage | 100 V |