JAJSPF1A june 2023 – august 2023 AMC3311-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VDD | Low-side supply voltage | VDD to GND | 3.0 | 3.3 | 5.5 | V |
ANALOG INPUT | ||||||
VClipping | Input voltage before clipping output | IN to HGND | 2.516 | V | ||
VFSR | Specified linear full-scale voltage | IN to HGND | –0.1 | 2 | V | |
ANALOG OUTPUT | ||||||
CLOAD | Capactive load | On OUTP or OUTN to GND | 500 | pF | ||
OUTP to OUTN | 250 | |||||
RLOAD | Resistive load | On OUTP or OUTN to GND | 10 | 1 | kΩ | |
DIGITAL OUTPUT | ||||||
Pull-up supply-voltage for DIAG pin | 0 | VDD | V | |||
TEMPERATURE RANGE | ||||||
TA | Operating ambient temperature | –40 | 25 | 125 | °C |