JAJSFW4B July 2017 – November 2018 ATL431LI , ATL432LI
PRODUCTION DATA.
カソード/出力電圧または電流が何らかの形でリファレンス/入力ピンに帰還されている場合、ATL431LIは閉ループで動作しています。ATL431LIの大半の用途では、このように使用して固定電圧または電流を安定化します。帰還により、このデバイスはエラー・アンプとして機能でき、出力電圧の一部を入力に戻し、出力電圧を調整して目的のレギュレーションを維持します。これは、出力電圧が内部基準電圧と等しくなるように、出力電圧をリファレンス・ピンと(抵抗または直接帰還で)結び付けることで行ないます。