JAJSFW4B July 2017 – November 2018 ATL431LI , ATL432LI
PRODUCTION DATA.
帰還抵抗は2次側の出力電圧を設定し、特定の固定電圧で同じIqを消費します。帰還抵抗経路の設計目標は、低Iqを維持すると同時に抵抗誤差を最小限に抑えることです。このシステム例では、この設計の帰還ネットワーク経路は0.5mAを流し、ATL431LIのバイアス印加に十分な電流を確保できます。抵抗R1およびR2の大きさは、IqおよびIrefの0.5mAのバジェットに基づいて決めます。Equation 3およびEquation 4の抵抗値を採用すると、総消費電力は10mWとなり、抵抗を大きくすればさらに低減できます。