JAJSSO7 January 2024 AWR2544
ADVANCE INFORMATION
PARAMETER | DESCRIPTION | SPEED | MIN | MAX | UNIT |
---|---|---|---|---|---|
tc(TX_CLK) | Cycle time, miin_txclk | 10 Mbps | 400 | ns | |
100 Mbps | 40 | ns | |||
tw(TX_CLKH) | Pulse duration, miin_txclk high | 10 Mbps | 140 | 260 | ns |
100 Mbps | 14 | 26 | ns | ||
tw(TX_CLKL) | Pulse duration, miin_txclk low | 10 Mbps | 140 | 260 | ns |
100 Mbps | 14 | 26 | ns | ||
tt(TX_CLK) | Transition time, miin_txclk | 10 Mbps | 3 | ns | |
100 Mbps | 3 | ns |