JAJSSO7 January 2024 AWR2544
ADVANCE INFORMATION
INTERFACE | SIGNAL NAME | PIN TYPE | DESCRIPTION | BALL NUMBER |
---|---|---|---|---|
Waveguide Launches | Transmitter | O | Waveguide Launch for TX outputs | |
Receiver | I | Waveguide Launch for RX inputs | ||
Reset | NRESET | I | Power on reset for chip. Active low. The NRESET needs to be pulled low for a minimum of 20 μsec to ensure proper device reset. | E17 |
Reference Oscillator | CLKP | I | In XTAL mode: Input for the reference crystal In External clock mode: Single ended input reference clock port | F2 |
CLKM | I | In XTAL mode: Feedback drive for the reference crystal In External clock mode: Connect this port to ground | E1 | |
Reference Clock for Ethernet | OSC_CLK_OUT_ETH | O | Can be used to replace 25MHz crystal used with Ethernet PHY IC (OSC_CLK_OUT_25 on EVM) | C1 |
Reference clock | OSC_CLKOUT | O | Reference clock output from clocking subsystem after cleanup PLL (OSC_CLKTOP on EVM) | C2 |
Bandgap voltage | VBGAP | O | Device's Band Gap Reference Output | K1 |
Power supply | VDD | Power | 1.2V digital power supply | A15,D18,M14,M15,M16, N13,N15,P13,P15,R14,U9 |
VDD_SRAM | Power | 1.2V power rail for internal SRAM | U13 | |
VNWA | Power | 1.2V power rail for SRAM array back bias | C18 | |
VIOIN | Power | I/O Supply (3.3V or 1.8V): All CMOS I/Os would operate on this supply | A12, N18, U12 | |
VIOIN_18 | Power | 1.8V supply for CMOS IO | A13, R18, U10 | |
VDDA_18CLK | Power | 1.8V supply for clock module | A2 | |
VDDA_18PM | Power | 1.8V supply for PM module | K2 | |
VIOIN_18CSI | Power | 1.8V supply for CSI port | H18 | |
VPP | Power | Voltage supply for fuse chain | M18 | |
Power supply | VDDA_10RF1 | Power | 1V Analog and RF supply,VDDA_10RF1 and VDDA_10RF2 could be shorted on the board | M1 |
VDDA_10RF2 | Power | 1V Analog and RF supply | A3,A4 | |
VDDA_18BB | Power | 1.8V Analog base band power supply | N1 | |
VDDA_18VCO | Power | 1.8V RF VCO supply | J2 | |
VSS(2) | Ground | Digital ground | A14,A18,E18,H12,H17,J12,L14,L16,M12,P12,P18,U1, U11,U18 | |
VSSA(3) | Ground | Analog ground | A1,A5,B1,B2,B3,B4,B12, B13,B14,B15,B16,C3,C4,C5,C6,C7,C8,C9,C10,C11,C12, C16,D1,D2,D3,D7,D8,D11, D12,D16,E2,E3,E7,E8,E11, E12,E13,E14,E15,E16,F1, F3,F4,F5,F6,F7,F8,F11,F12,F13,F14,F15,F16,G1,G2,G3,G4,G5,G6,G8,G9,G10,G11, G12,G13,G16,H3,H6,H7,H8,H9,H10,H11,H13,H16,J1, J3,J6,J7,J11,J13,J16,K3,K6, K7,K11,K13,K14,K15,K16, L3,L4,L5,L6,L7,L8,L9,L10, L11,M3,M4,M5,M6,M7, M8,M9,M10,M11,N3,N7, N8,N11,P3,P7,P8,P11,R3, R4,R5,R6,R7,R8,R11, T8,T9,T10,T11 | |
Internal LDO output/inputs | VOUT_14APLL | O | Internal LDO output | H2 |
VOUT_14SYNTH | O | Internal LDO output | H1 | |
General purpose ADC inputs for external voltage monitoring(1) | ADC1 | I | ADC Channel 1 | L2 |
ADC2 | I | ADC Channel 2 | L1 | |
ADC5 | I | ADC Channel 5 | N2 | |
ADC6 | I | ADC Channel 6 | M2 |