JAJSSO7 January 2024 AWR2544
ADVANCE INFORMATION
The IO Timings provided in this section are only valid for some MAC usage modes when the corresponding Virtual IO Timings or Manual IO Timings are configured as described in the tables found in this section.
Table 7-7, Table 7-8 and Figure 7-20 present switching characteristics and timing requirements for the MDIO interface.
PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|
tc(MDC) | Cycle time, MDC | 40 | ns | |
tw(MDCH) | Pulse Duration, MDC High | 16 | ns | |
tw(MDCL) | Pulse Duration, MDC Low | 16 | ns | |
tsu(MDIO-MDC) | Setup time, MDIO valid before MDC High | 9 | ns | |
th(MDIO_MDC) | Hold time, MDIO valid from MDC High | 0 | ns |
PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|
tt(MDC) | Transition time, MDC | 3 | ns | |
td(MDC-MDIO) | Delay time, MDC low to MDIO valid | 10 | (P * 0.5) - 10 | ns |