JAJSSO7 January 2024 AWR2544
ADVANCE INFORMATION
PARAMETER | DESCRIPTION | SPEED | MIN | MAX | UNIT |
---|---|---|---|---|---|
tc(TXC) | Cycle time, rgmiin_txc | 10 Mbps | 360 | 440 | ns |
100 Mbps | 36 | 44 | ns | ||
1 Gbps | 7.6 | 8.4 | ns | ||
tw(TXCH) | Pulse duration, rgmiin_txc high | 10 Mbps | 160 | 240 | ns |
100 Mbps | 16 | 24 | ns | ||
1 Gbps | 3.6 | 4.4 | ns | ||
tw(TXCL) | Pulse duration, rgmiin_txc low | 10 Mbps | 160 | 240 | ns |
100 Mbps | 16 | 24 | ns | ||
1 Gbps | 3.6 | 4.4 | ns | ||
tt(TXC) | Transition time, rgmiin_txc | 10 Mbps | 1.4 | ns | |
100 Mbps | 1.4 | ns | |||
1 Gbps | 0.75 | ns |