JAJSSO7 January 2024 AWR2544
ADVANCE INFORMATION
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
tc(SCLK) | Cycle time, sclk | 12.5 | ns | ||
tw(SCLKL) | Pulse duration, sclk low | 0.5*P – 0.625 | ns | ||
tw(SCLKH) | Pulse duration, sclk high | 0.5*P – 0.625 | ns | ||
td(CS-SCLK) | Delay time, sclk falling edge to cs active edge | –M*P – 1 | –M*P + 2.5 | ns | |
td(SCLK-CS) | Delay time, sclk falling edge to cs inactive edge | N*P – 1 | N*P + 2.5 | ns | |
td(SCLK-D1) | Delay time, sclk falling edge to d[0] transition | –2 | 4 | ns | |
td(SCLK-D1) | Delay time, sclk first falling edge to first d[1] transition (for PHA = 0 only) | –2– P | 4 – P | ns |