JAJSNB2A november 2021 – march 2023 AWR2944
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Receiver | Noise figure | 12 | dB | |||
1-dB compression point (Out Of Band)(1) | -10 | dBm | ||||
Maximum gain | 44 | dB | ||||
Gain range | 20 | dB | ||||
Gain step size | 2 | dB | ||||
IF bandwidth(2) | 15 | MHz | ||||
ADC sampling rate | 37.5 | Msps | ||||
ADC resolution | 12 | Bits | ||||
Return loss (S11) | -10 | dB | ||||
Gain mismatch variation (over temperature) | ±0.5 | dB | ||||
Phase mismatch variation (over temperature) | ±3 | ° | ||||
Idle Channel Spurs | -90 | dBFS | ||||
Transmitter | Output power | 13.5 | dBm | |||
Phase shifter accuracy | ±5 | ° | ||||
Temperature sensor accuracy | ±5 | ℃ | ||||
Amplitude noise | -145 | dBc/Hz | ||||
Clock subsystem | Frequency range | 76 | 81 | GHz | ||
Ramp rate | 250(3) | MHz/μs | ||||
Phase noise at 1-MHz offset | 76 to 77 GHz (VCO1) | -96 | dBc/Hz | |||
76 to 81 GHz (VCO2)(4) | -95 |
Available HPF Corner Frequencies (kHz) |
HPF |
300, 350, 700, 1400, |
Figure 7-1 shows variations of noise figure and in-band P1dB parameters with respect to receiver gain programmed